How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| AG: | 6.31 | T: | 1.938 |
| I: | 5.02 in | L1: | 10.01 in |
| AA: | 12.06 | AE2: | 0.57 |
| AB: | 5.57 | P: | 3.51 in |
| BF: | 0.53 | G: | 2.87 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| LL: | 2.95 in | V: | 2.51 in |
| BD: | 9 | D: | 4.19 |
| AF: | 0.25 | L: | 6.76 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.35 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

