How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | U: | 0.875 in |
| BF: | 0.53 | G: | 2.87 |
| P: | 3.51 in | LL: | 2.95 in |
| AK: | 8.5 | AF: | 0.25 |
| T: | 1.938 | AA: | 12.06 |
| AG: | 6.31 | BE1: | 0.5 in |
| L1: | 10.01 in | L: | 6.76 in |
| AJ: | 7.25 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BD: | 9 | AB: | 5.57 |
| H: | 0.53 in | AE2: | 0.57 |
Technical Specifications
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Model Code: | 32YFC | Ratio: | 40:1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.35 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

