Grove Gear 32YFC-2-1.938-180TC-5-L1
Part #:32YFC-2-1.938-180TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| AK: | 8.5 | L: | 6.76 in |
| AE2: | 0.57 | D: | 4.19 |
| T: | 1.938 | L1: | 10.01 in |
| G: | 2.87 | AA: | 12.06 |
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.95 in | BD: | 9 |
| BE1: | 0.5 in | AB: | 5.57 |
| AF: | 0.25 | P: | 3.51 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

