Grove Gear 32YFC-2-1.938-180TC-50-L1
Part #:32YFC-2-1.938-180TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | P: | 3.51 in |
| AE2: | 0.57 | U: | 0.875 in |
| LL: | 2.95 in | I: | 5.02 in |
| AJ: | 7.25 | L1: | 10.01 in |
| V: | 2.51 in | BE1: | 0.5 in |
| T: | 1.938 | H: | 0.53 in |
| D: | 4.19 | AF: | 0.25 |
| BF: | 0.53 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AK: | 8.5 | L: | 6.76 in |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.91 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

