Grove Gear 32YFC-2-1.938-180TC-50-L2
Part #:32YFC-2-1.938-180TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AF: | 0.25 |
| AG: | 6.31 | H: | 0.53 in |
| I: | 5.02 in | G: | 2.87 |
| U: | 0.875 in | LL: | 2.95 in |
| V: | 2.51 in | T: | 1.938 |
| AB: | 5.57 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 12.06 | P: | 3.51 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| AJ: | 7.25 | L1: | 10.01 in |
Technical Specifications
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

