Grove Gear 32YFC-2-1.938-180TC-50-L9
Part #:32YFC-2-1.938-180TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 6.31 |
| D: | 4.19 | U: | 0.875 in |
| BD: | 9 | H: | 0.53 in |
| P: | 3.51 in | AJ: | 7.25 |
| I: | 5.02 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| G: | 2.87 | AK: | 8.5 |
| L: | 6.76 in | LL: | 2.95 in |
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | T: | 1.938 |
| BE1: | 0.5 in | L1: | 10.01 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.91 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Ratio: | 50:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

