Grove Gear 32YFC-2-1.938-180TC-60-L3
Part #:32YFC-2-1.938-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | L1: | 10.01 in |
| AK: | 8.5 | I: | 5.02 in |
| P: | 3.51 in | BD: | 9 |
| V: | 2.51 in | AB: | 5.57 |
| L: | 6.76 in | T: | 1.938 |
| U: | 0.875 in | AA: | 12.06 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.57 | D: | 4.19 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.57 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Bore Code: | 31 |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

