How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 5.57 |
| G: | 2.87 | U: | 0.875 in |
| LL: | 2.95 in | L1: | 10.01 in |
| AG: | 6.31 | BD: | 9 |
| AF: | 0.25 | BE1: | 0.5 in |
| D: | 4.19 | AA: | 12.06 |
| BF: | 0.53 | L: | 6.76 in |
| P: | 3.51 in | AE2: | 0.57 |
| T: | 1.938 | AK: | 8.5 |
| I: | 5.02 in | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

