How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 3.51 in |
| U: | 0.875 in | LL: | 2.95 in |
| L: | 6.76 in | AB: | 5.57 |
| T: | 1.938 | D: | 4.19 |
| L1: | 10.01 in | G: | 2.87 |
| AG: | 6.31 | BF: | 0.53 |
| I: | 5.02 in | AE2: | 0.57 |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.25 | BD: | 9 |
| AA: | 12.06 | AK: | 8.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 10:1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Series Code: | OE | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

