How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| L: | 6.76 in | AA: | 12.06 |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.19 | AB: | 5.57 |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 2.95 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.57 |
| P: | 3.51 in | V: | 2.51 in |
| L1: | 10.01 in | AG: | 6.31 |
| U: | 0.875 in | G: | 2.87 |
| I: | 5.02 in | T: | 1.938 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 100:1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Bore Code: | 31 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.691 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

