How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| AA: | 12.06 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.938 |
| BD: | 9 | P: | 3.51 in |
| L: | 6.76 in | D: | 4.19 |
| U: | 0.875 in | I: | 5.02 in |
| G: | 2.87 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| L1: | 10.01 in | AB: | 5.57 |
| AE2: | 0.57 | AK: | 8.5 |
| AG: | 6.31 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3.25 | Ratio Range: | 100:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.691 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

