How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | P: | 3.51 in |
| L1: | 10.01 in | AK: | 8.5 |
| V: | 2.51 in | BF: | 0.53 |
| AF: | 0.25 | AA: | 12.06 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AG: | 6.31 |
| AJ: | 7.25 | D: | 4.19 |
| L: | 6.76 in | AB: | 5.57 |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | G: | 2.87 |
| T: | 1.938 | I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 5.28 | Model Code: | 32YFC |
| Gear Type: | Worm | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

