How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.19 |
| AG: | 6.31 | BD: | 9 |
| G: | 2.87 | L1: | 10.01 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AA: | 12.06 |
| AE2: | 0.57 | U: | 0.875 in |
| BE1: | 0.5 in | V: | 2.51 in |
| H: | 0.53 in | AF: | 0.25 |
| L: | 6.76 in | LL: | 2.95 in |
| T: | 1.938 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.19 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Bore Code: | 31 |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

