How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.875 in |
| L1: | 10.01 in | AF: | 0.25 |
| AK: | 8.5 | AA: | 12.06 |
| AG: | 6.31 | L: | 6.76 in |
| D: | 4.19 | BD: | 9 |
| BF: | 0.53 | AB: | 5.57 |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AE2: | 0.57 | T: | 1.938 |
| V: | 2.51 in | I: | 5.02 in |
| G: | 2.87 | P: | 3.51 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

