Grove Gear 32YFC-2-1.938-210TC-25-L3
Part #:32YFC-2-1.938-210TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BF: | 0.53 |
| U: | 0.875 in | I: | 5.02 in |
| L1: | 10.01 in | H: | 0.53 in |
| AJ: | 7.25 | D: | 4.19 |
| T: | 1.938 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| LL: | 2.95 in | L: | 6.76 in |
| AF: | 0.25 | AB: | 5.57 |
| BD: | 9 | AA: | 12.06 |
| AE2: | 0.57 | AK: | 8.5 |
| V: | 2.51 in | AG: | 6.31 |
Technical Specifications
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 25:1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

