How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 9 |
| G: | 2.87 | AG: | 6.31 |
| L: | 6.76 in | BE1: | 0.5 in |
| I: | 5.02 in | P: | 3.51 in |
| BF: | 0.53 | V: | 2.51 in |
| AE2: | 0.57 | H: | 0.53 in |
| L1: | 10.01 in | T: | 1.938 |
| LL: | 2.95 in | AJ: | 7.25 |
| AA: | 12.06 | AK: | 8.5 |
| AB: | 5.57 | U: | 0.875 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 30:1 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

