How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| AE2: | 0.57 | AF: | 0.25 |
| G: | 2.87 | T: | 1.938 |
| H: | 0.53 in | I: | 5.02 in |
| BE1: | 0.5 in | L: | 6.76 in |
| AG: | 6.31 | AJ: | 7.25 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AB: | 5.57 | L1: | 10.01 in |
| D: | 4.19 | AK: | 8.5 |
| U: | 0.875 in | V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

