How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| V: | 2.51 in | G: | 2.87 |
| T: | 1.938 | P: | 3.51 in |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.25 |
| L1: | 10.01 in | LL: | 2.95 in |
| D: | 4.19 | AA: | 12.06 |
| L: | 6.76 in | AE2: | 0.57 |
| I: | 5.02 in | AK: | 8.5 |
| AG: | 6.31 | AB: | 5.57 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

