How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| BE1: | 0.5 in | G: | 2.87 |
| L1: | 10.01 in | P: | 3.51 in |
| BF: | 0.53 | I: | 5.02 in |
| H: | 0.53 in | U: | 0.875 in |
| BD: | 9 | V: | 2.51 in |
| AF: | 0.25 | AJ: | 7.25 |
| AE2: | 0.57 | D: | 4.19 |
| AG: | 6.31 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| T: | 1.938 | L: | 6.76 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Model Code: | 32YFC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Bore Code: | 31 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

