How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| AG: | 6.31 | AF: | 0.25 |
| AJ: | 7.25 | AE2: | 0.57 |
| P: | 3.51 in | L: | 6.76 in |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 2.95 in | BF: | 0.53 |
| D: | 4.19 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| V: | 2.51 in | AK: | 8.5 |
| H: | 0.53 in | G: | 2.87 |
| T: | 1.938 | L1: | 10.01 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.35 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YFC | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

