How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| P: | 3.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| U: | 0.875 in | AE2: | 0.57 |
| AG: | 6.31 | T: | 1.938 |
| H: | 0.53 in | AF: | 0.25 |
| AJ: | 7.25 | L: | 6.76 in |
| AA: | 12.06 | V: | 2.51 in |
| BF: | 0.53 | AB: | 5.57 |
| AK: | 8.5 | BD: | 9 |
| LL: | 2.95 in | L1: | 10.01 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 40:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 32YFC | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.35 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

