How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | D: | 4.19 |
| U: | 0.875 in | AA: | 12.06 |
| P: | 3.51 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| L: | 6.76 in | V: | 2.51 in |
| T: | 1.938 | H: | 0.53 in |
| L1: | 10.01 in | G: | 2.87 |
| BE1: | 0.5 in | LL: | 2.95 in |
| AE2: | 0.57 | BF: | 0.53 |
| AJ: | 7.25 | I: | 5.02 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 339 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Ratio Range: | 5:1 |
| Model Code: | 32YFC | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

