How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BE1: | 0.5 in |
| T: | 1.938 | L1: | 10.01 in |
| AB: | 5.57 | AF: | 0.25 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AE2: | 0.57 |
| G: | 2.87 | I: | 5.02 in |
| L: | 6.76 in | V: | 2.51 in |
| AG: | 6.31 | AJ: | 7.25 |
| P: | 3.51 in | BD: | 9 |
| D: | 4.19 | AA: | 12.06 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Diameter (in): | 1.938 in |
| Output RPM: | 35 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Bore Code: | 31 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.91 | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

