How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AA: | 12.06 | AK: | 8.5 |
| T: | 1.938 | G: | 2.87 |
| D: | 4.19 | LL: | 2.95 in |
| BD: | 9 | AG: | 6.31 |
| P: | 3.51 in | H: | 0.53 in |
| BF: | 0.53 | I: | 5.02 in |
| L1: | 10.01 in | AF: | 0.25 |
| L: | 6.76 in | AJ: | 7.25 |
| AB: | 5.57 | U: | 0.875 in |
| AE2: | 0.57 | V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Assembly: | YFC-2 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

