How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L: | 6.76 in |
| AE2: | 0.57 | G: | 2.87 |
| AF: | 0.25 | AG: | 6.31 |
| LL: | 2.95 in | BE1: | 0.5 in |
| D: | 4.19 | H: | 0.53 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AJ: | 7.25 |
| V: | 2.51 in | T: | 1.938 |
| AK: | 8.5 | BD: | 9 |
| AB: | 5.57 | BF: | 0.53 |
| L1: | 10.01 in | U: | 0.875 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output RPM: | 35 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.91 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

