How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | L: | 6.76 in |
| H: | 0.53 in | L1: | 10.01 in |
| BD: | 9 | AB: | 5.57 |
| V: | 2.51 in | P: | 3.51 in |
| D: | 4.19 | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| LL: | 2.95 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BE1: | 0.5 in | U: | 0.875 in |
| I: | 5.02 in | T: | 1.938 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.57 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Ratio: | 60:1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

