How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| I: | 5.02 in | AF: | 0.25 |
| AB: | 5.57 | U: | 0.875 in |
| L1: | 10.01 in | AK: | 8.5 |
| AG: | 6.31 | L: | 6.76 in |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.87 | H: | 0.53 in |
| P: | 3.51 in | D: | 4.19 |
| AA: | 12.06 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| LL: | 2.95 in | T: | 1.938 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Model Code: | 32YFC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

