How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AA: | 12.06 | AJ: | 7.25 |
| L1: | 10.01 in | AB: | 5.57 |
| G: | 2.87 | D: | 4.19 |
| AE2: | 0.57 | I: | 5.02 in |
| U: | 0.875 in | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 2.95 in |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| T: | 1.938 | AG: | 6.31 |
| AF: | 0.25 | L: | 6.76 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

