How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| BE: | 0.38 in | L: | 6.76 in |
| H: | 0.53 in | AA: | 12.06 |
| V: | 2.51 in | AG: | 6.31 |
| T: | 1.938 | AJ: | 5.88 |
| D: | 4.19 | AF: | 0.25 |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.57 | AK: | 4.5 |
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | LM: | 9.01 |
| U: | 0.875 in | LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 100:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.691 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

