How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
| D: | 4.19 | LL: | 2.95 in |
| P: | 3.51 in | AK: | 4.5 |
| LM: | 9.01 | T: | 1.938 |
| H: | 0.53 in | AJ: | 5.88 |
| L: | 6.76 in | I: | 5.02 in |
| G: | 2.87 | U: | 0.875 in |
| BE: | 0.38 in | AB: | 5.57 |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Model Code: | 32YFC | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 15:1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.28 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

