Grove Gear 32YFC-2-1.938-56C-20-L1
Part #:32YFC-2-1.938-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 5.02 in |
| AF: | 0.25 | D: | 4.19 |
| U: | 0.875 in | L: | 6.76 in |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.95 in | H: | 0.53 in |
| AG: | 6.31 | T: | 1.938 |
| BD: | 5.88 | AE2: | 0.57 |
| BE: | 0.38 in | AB: | 5.57 |
| V: | 2.51 in | G: | 2.87 |
| LM: | 9.01 | P: | 3.51 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.19 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

