How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AA: | 12.06 | AF: | 0.25 |
| BF: | 0.41 | AG: | 6.31 |
| AE2: | 0.57 | H: | 0.53 in |
| BE: | 0.38 in | V: | 2.51 in |
| G: | 2.87 | LL: | 2.95 in |
| T: | 1.938 | BD: | 5.88 |
| L: | 6.76 in | P: | 3.51 in |
| AB: | 5.57 | D: | 4.19 |
| LM: | 9.01 | U: | 0.875 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Model Code: | 32YFC | Ratio: | 25:1 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 70 | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

