How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 4.19 |
| AK: | 4.5 | AF: | 0.25 |
| AA: | 12.06 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| P: | 3.51 in | AB: | 5.57 |
| BE: | 0.38 in | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
| T: | 1.938 | H: | 0.53 in |
| AG: | 6.31 | LL: | 2.95 in |
| U: | 0.875 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 5.02 in |
Technical Specifications
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

