How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LM: | 9.01 |
| BD: | 5.88 | P: | 3.51 in |
| T: | 1.938 | AF: | 0.25 |
| L: | 6.76 in | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.57 |
| AA: | 12.06 | AG: | 6.31 |
| LL: | 2.95 in | AB: | 5.57 |
| G: | 2.87 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| D: | 4.19 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.47 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

