How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | V: | 2.51 in |
| AG: | 6.31 | L: | 6.76 in |
| T: | 1.938 | AF: | 0.25 |
| U: | 0.875 in | AJ: | 5.88 |
| I: | 5.02 in | AB: | 5.57 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.57 | P: | 3.51 in |
| LL: | 2.95 in | BD: | 5.88 |
| AA: | 12.06 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| D: | 4.19 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Ratio: | 25:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

