How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE2: | 0.57 |
| AJ: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 6.31 |
| V: | 2.51 in | AB: | 5.57 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | AA: | 12.06 |
| LM: | 9.01 | D: | 4.19 |
| U: | 0.875 in | LL: | 2.95 in |
| AF: | 0.25 | T: | 1.938 |
| P: | 3.51 in | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

