How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 4.19 |
| P: | 3.51 in | LL: | 2.95 in |
| I: | 5.02 in | AJ: | 5.88 |
| AF: | 0.25 | G: | 2.87 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| T: | 1.938 | BF: | 0.41 |
| AA: | 12.06 | U: | 0.875 in |
| AE2: | 0.57 | LM: | 9.01 |
| V: | 2.51 in | L: | 6.76 in |
| H: | 0.53 in | AB: | 5.57 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 32YFC |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

