How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | H: | 0.53 in |
| I: | 5.02 in | T: | 1.938 |
| L: | 6.76 in | AG: | 6.31 |
| BF: | 0.41 | P: | 3.51 in |
| BD: | 5.88 | LL: | 2.95 in |
| AF: | 0.25 | AJ: | 5.88 |
| LM: | 9.01 | BE: | 0.38 in |
| U: | 0.875 in | AK: | 4.5 |
| V: | 2.51 in | AE2: | 0.57 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Ratio Range: | 5:1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Motor Frame Size: | 56C |
| Model Code: | 32YFC | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Bore Code: | 31 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

