How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.57 |
| BE: | 0.38 in | D: | 4.19 |
| LL: | 2.95 in | H: | 0.53 in |
| T: | 1.938 | AJ: | 5.88 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| G: | 2.87 | V: | 2.51 in |
| BF: | 0.41 | I: | 5.02 in |
| AF: | 0.25 | U: | 0.875 in |
| AB: | 5.57 | L: | 6.76 in |
| AK: | 4.5 | LM: | 9.01 |
| P: | 3.51 in | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.91 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

