How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| BF: | 0.41 | P: | 3.51 in |
| V: | 2.51 in | AG: | 6.31 |
| G: | 2.87 | AE2: | 0.57 |
| AF: | 0.25 | U: | 0.875 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | T: | 1.938 |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 4.19 |
| AK: | 4.5 | AB: | 5.57 |
| LL: | 2.95 in | LM: | 9.01 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.91 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

