How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | U: | 0.875 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.938 |
| LM: | 9.01 | BD: | 5.88 |
| AA: | 12.06 | LL: | 2.95 in |
| AE2: | 0.57 | G: | 2.87 |
| I: | 5.02 in | D: | 4.19 |
| L: | 6.76 in | AG: | 6.31 |
| BE: | 0.38 in | P: | 3.51 in |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.91 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

