How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BF: | 0.41 |
| T: | 1.938 | AF: | 0.25 |
| U: | 0.875 in | AA: | 12.06 |
| BE: | 0.38 in | AE2: | 0.57 |
| AG: | 6.31 | H: | 0.53 in |
| AJ: | 5.88 | P: | 3.51 in |
| L: | 6.76 in | G: | 2.87 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AB: | 5.57 |
| LM: | 9.01 | D: | 4.19 |
Technical Specifications
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Assembly: | YFC-2 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

