Grove Gear 32YFC-2-1.938-56C-60-L2
Part #:32YFC-2-1.938-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BF: | 0.41 | U: | 0.875 in |
| AK: | 4.5 | AF: | 0.25 |
| AB: | 5.57 | LL: | 2.95 in |
| BD: | 5.88 | V: | 2.51 in |
| AG: | 6.31 | LM: | 9.01 |
| G: | 2.87 | H: | 0.53 in |
| T: | 1.938 | AJ: | 5.88 |
| D: | 4.19 | I: | 5.02 in |
| BE: | 0.38 in | P: | 3.51 in |
| L: | 6.76 in | AE2: | 0.57 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.57 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

