Grove Gear 32YFC-2-1.938-56C-60-L3
Part #:32YFC-2-1.938-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AB: | 5.57 |
| LL: | 2.95 in | L: | 6.76 in |
| AE2: | 0.57 | BE: | 0.38 in |
| D: | 4.19 | V: | 2.51 in |
| AA: | 12.06 | AF: | 0.25 |
| BF: | 0.41 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| LM: | 9.01 | AG: | 6.31 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.938 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Bore Code: | 31 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 1.57 | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

