Grove Gear 32YFC-2-1.938-56C-60-L4
Part #:32YFC-2-1.938-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | D: | 4.19 |
| LL: | 2.95 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.25 | AK: | 4.5 |
| H: | 0.53 in | AB: | 5.57 |
| L: | 6.76 in | LM: | 9.01 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.938 | AE2: | 0.57 |
| AA: | 12.06 | P: | 3.51 in |
| U: | 0.875 in | I: | 5.02 in |
| G: | 2.87 | V: | 2.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.57 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

