How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | G: | 2.87 |
| T: | 1.938 | AB: | 5.57 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
| P: | 3.51 in | LM: | 9.01 |
| D: | 4.19 | V: | 2.51 in |
| L: | 6.76 in | LL: | 2.95 in |
| I: | 5.02 in | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.84 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

