How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AJ: | 5.88 |
| P: | 3.51 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AB: | 5.57 |
| D: | 4.19 | V: | 2.51 in |
| LL: | 2.95 in | L: | 6.76 in |
| AE2: | 0.57 | I: | 5.02 in |
| AG: | 6.31 | H: | 0.53 in |
| AF: | 0.25 | AK: | 4.5 |
| T: | 1.938 | U: | 0.875 in |
| BD: | 5.88 | AA: | 12.06 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | 32YFC | Series Code: | OE |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.84 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

