Grove Gear 32YFC-2-1.938-56C-80-L3
Part #:32YFC-2-1.938-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 12.06 |
| AJ: | 5.88 | D: | 4.19 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AB: | 5.57 | G: | 2.87 |
| T: | 1.938 | V: | 2.51 in |
| LM: | 9.01 | AK: | 4.5 |
| BE: | 0.38 in | U: | 0.875 in |
| L: | 6.76 in | LL: | 2.95 in |
| AE2: | 0.57 | AF: | 0.25 |
| BD: | 5.88 | I: | 5.02 in |
| AG: | 6.31 | P: | 3.51 in |
Technical Specifications
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.03 | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

