Grove Gear 32YFC-2-1.938-56C-80-L4
Part #:32YFC-2-1.938-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | G: | 2.87 |
| BF: | 0.41 | AA: | 12.06 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 3.51 in | LM: | 9.01 |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| AG: | 6.31 | AB: | 5.57 |
| BE: | 0.38 in | AF: | 0.25 |
| U: | 0.875 in | AE2: | 0.57 |
| L: | 6.76 in | LL: | 2.95 in |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 31 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.03 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Model Code: | 32YFC | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

