How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | Center Distance (in): | 3.75 in |
| AG: | 9.63 | AK: | 8.5 |
| T: | 2.4375 | I: | 5.74 in |
| C: | 10.44 in | B: | 9.5 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2.38 | LQ: | 7.29 in |
| BD: | 9 | BE1: | 0.5 in |
| F: | 4.75 | D: | 3.88 |
Technical Specifications
| Center Distance (in): | 3.75 | Output RPM: | 29.1 |
| Bore Code: | 39 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 375Q | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.39 |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series Code: | Raider | Thrust Rating - output shaft: | 4255 |
| Shaft Seal Material: | Nitrile | Overhung Load Rating (Output Shaft(lb)): | 1,678 lb |
| Output Torque Rating (in-lb): | 3761 in/lbs |

